Select your location:

Location

Select your language:

KP5-V2S2V five-axis positioner 

The KP5-V2S2V five-axis positioner with two machining stations is available with payload capacities of 500 and 1,000 kilograms. It can be used to rotate and pivot components. As such, it facilitates ideal positioning and accessibility at all times, especially in the case of demanding tasks.


Benefits of the five-axis workpiece positioner
KP5-V2S2V:

  • Significant flexibility on account of selectable tool radii: The size of the positioner can be designed to meet your specific requirements. To do so, choose one of the three tool radii that are available: 600 mm, 800 mm and 1,000 mm.
  • Simple planning: All of the positioners in the KP5-V2S2V family have identical dimensions with the same tool radius and have the same hole pattern, irrespective of their payload capacity.
  • Ergonomic loading height: Due to the fact that the face plate is 700 mm high, it is easy to establish ergonomic loading heights.
  • Reliable position monitoring: With the optional position monitoring function, you can determine the intended working position of the main rotational axis using safe technology. This can be deployed up to safety level SIL3, Cat. 4 or Performance Level E.
  • Insulated face plate: The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power: Weld with up to 1,000 A and a duty cycle of 100%.
Robot Cell Welding Gigantic Fans

Comparison of the data and variants of the five-axis positioner KP5-V2S2V:

Positioner KP5-V2S2V500 KP5-V2S2V1000
Rated payload per side 500 kg 1,000 kg
Tool radius 600 mm
800 mm
1,000 mm
600 mm
800 mm
1,000 mm
Loading height 700 mm 700 mm
Pose repeatability of main rotational axis 0.0023° 0.0023°
Pose repeatability of swivel axis 0.0023° 0.0023°
Pose repeatability of face plate 0.009° 0.009°
Rotational range of main rotational axis ± 185° ± 185°
Rotational range of swivel axis ± 185° ± 185°
Rotational range of face plate with energy supply system ± 210° ± 210°
Rotational range of face plate without energy supply system infinite infinite
Turning time (180°) of main rotational axis 4.0 s 3.4 s
Turning time (180°) of swivel axis 2.8 s 3.0 s
Turning time (180° / 360°) of face plate 1.6 s / 2.8 s 3.2 s / 5.5 s
Optional: rated welding current (100% duty cycle), infinitely rotating 500 A / 1,000 A 500 A / 1,000 A
Optional: rated welding current (60% duty cycle), infinitely rotating 590 A / 1,180 A
590 A / 1,180 A