Escolha a sua localização:

Localização

iiQWorks.Copilot: AI‑powered assistance for faster, smarter simulation​

With iiQWorks.Copilot, an AI-assistant fully integrated in iiQWorks.Sim, you can create, adjust, and execute simulation tasks intuitively using natural language. This dramatically simplifies the planning of robot cells, saves valuable engineering time, and ensures more efficient project execution.​​


Simulation on demand: From concept to simulation in minutes

iiQWorks.Copilot streamlines layout and simulation workflows

Just prompt what you need: ask open questions to shape your layout or give precise instructions such as fencing a robot cell or placing conveyors and robots exactly where you want them. Whether you are outlining complex requirements with a single prompt or refining details interactively, iiQWorks.Copilot is always at your side as a knowledgeable AI assistant.
Because iiQWorks.Copilot is fully integrated into iiQWorks.Sim, it runs locally on your computer (with internet access), not on the robot controller. This gives you the freedom to validate and adjust the AI‑generated output before deploying it to your system.
Developed in close collaboration with Microsoft, iiQWorks.Copilot leverages a robust infrastructure, enabling natural‑language prompting in multiple languages to support global engineering teams.

Designed to evolve with your needs

In the coming months, KUKA will continue expanding iiQWorks.Copilot with new capabilities and feature sets. To match different user profiles and prompting needs, KUKA will later introduce alternative license models with various data‑package sizes, ensuring scalability from occasional prompting to advanced AI‑assisted engineering.

More projects. Less effort. Higher productivity.

  • User-friendliness

    • Natural language: Control simulations and robots simply by entering text.
    • Efficient workflows: Add components, move them, change properties or start simulations – quickly and easily.
  • Cost savings

    • Reduced barriers to entry: Intuitive use without prior knowledge
    • Credit-based pricing model: Individually scalable credit quota per month.
  • Technical security 

    • Azure cloud operation: Data processing in accordance with current cybersecurity standards.
    • Anonymized data usage: Data remains anonymous and is used solely to improve the product.

iiQWorks.Copilot evolves with customer needs, delivering continuous feature enhancements that streamline engineering workflows and boost productivity over time.

Emilio Galopin, Plattform Product Manager Software, KUKA

Better results with AI‑assisted simulation


Automatic layout generation

From text to layout in seconds - commands like “Add a KR QUANTEC robot” are instantly executed by the system.

Natural language input

Users can formulate tasks and commands in their own language. Special KUKA terminology is not required.

Fast scene creation

Robots, conveyors, pallets, and other components are inserted into the simulation through prompting instead of drag & drop.

Automated workflows

Multiple actions can be combined in a single prompt. This significantly speeds up implementation.

Immediate feedback & optimization 

Simulations can be iteratively adjusted through further prompts and tested in real time.