KR QUANTEC HC: Overview of technical data
| Robot model | KR 300 R2700-2 HC |
|---|---|
| Payload | 300 kg |
| Max. reach | 2701 mm |
| Number of axes | 6 axes |
| Pose repeatability | ±0.05 mm |
| Protection rating | IP 65 |
| Installation position | Floor |
| Wrist variant | Inline |
| Weight | 1150 kg |
Eski sürüm Internet Explorer tarayıcısı kullanmaktasınız.
En iyi gösterim için lütfen tarayıcınızı güncelleyin
The KR QUANTEC HC can be used to position heavy medical devices exactly. Additional functions such as double brakes increase safety and thus make the integrated robot ideal for examinations and therapies in the healthcare sector.
Robots for high payloads up to 300 kg play an important role in the development of medical devices. They are used in systems designed to move heavy medical equipment such as a linear accelerator for radiotherapy or C-arm X-ray imaging. Particularly in applications such as diagnostics, radiation therapy and rehabilitation, medical devices based on the KR QUANTEC HC industrial robot enable high-precision examinations and treatments of patients.
| Robot model | KR 300 R2700-2 HC |
|---|---|
| Payload | 300 kg |
| Max. reach | 2701 mm |
| Number of axes | 6 axes |
| Pose repeatability | ±0.05 mm |
| Protection rating | IP 65 |
| Installation position | Floor |
| Wrist variant | Inline |
| Weight | 1150 kg |