KUKA UK Sub-contract friction welding facility
Accreditation: ISO 9001:2008, ISO 14001:2004.
Relevant Standard: BS EN 15620:2019 Friction welding of metallic materials.
Bạn đang sử dụng phiên bản trình duyệt cũ của Internet Explorer.
Vui lòng cập nhật trình duyệt của bạn để hiển thị tối ưu
Efficient in handling small scale and high volume production runs, KUKA's in-house Thompson machines are configured to join a wide variety of materials including dissimilar materials and components for many different applications.
Accreditation: ISO 9001:2008, ISO 14001:2004.
Relevant Standard: BS EN 15620:2019 Friction welding of metallic materials.
Thompson's friction welding capabilities cover many material combinations (incl. similar and dissimilar material welding ) and geometry options including bar to bar, tube to bar, bar to plate, tube to plate and tube to tube, for example. Commonly friction welded components include drill rods, axles, drive shafts, pump shafts and cv joints.
The department has capability across a range of rotary and linear friction welding machines