請選擇您的所在位置:

國家

Laser cutting

Laser cutting can be used for various cutting tasks. It can be used both for kerfs with micrometer precision or for the cutting of thicker plates. The thermal cutting process is suitable for metallic materials as well as for plastics, steel, glass and ceramics.


Laser cutting: the technology

Laser cutting is a non-contact process. It is frequently used with plate-shaped materials.

The material melts where the laser beam meets it. Depending on the process, a gas flow blows the molten material downwards and out of the kerf. This results in precise and smooth cuts.

Automated laser cutting

From individual robotic cells or the flexible handling of components under a stationary laser head to automatically linked production systems: we develop the optimal solution for your production. Nor do you need to look elsewhere for individual automation components, such as beam source, optics or robots.

Laser cutting: the advantages

The non-contact, thermal cutting process offers the following advantages:

  • Clean cut edges
  • No workpiece distortion
  • Fast process speed with spatial 3D laser cutting
  • Optimal material utilization

Give us a call and we will cut your products cleanly and precisely. 

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定