Select your location:

Location

Select your language:

  • English
  • English

KUKA Edu_ArcWelding

A mobile, all-in-one training cart that provides fast and accurate robotic welding programming, operation, and even the manufacturing of small parts. It is ideal for schools, universities and company training.


Mobile and flexible training solution for robotic arc welding education.


The KUKA Edu_ArcWelding cell comes complete with the curriculum, hardware and software necessary for training and education in robotic arc welding. The KUKA Edu_ series of mobile robot carts are designed to support educators' need to make robotics a core part of their STEM education programs. With the Edu_ArcWelding cell, students are given the opportunity to learn and perform basic robot programming and operation skills on robotic hardware and even manufacture small parts. Upon completion of the training course, students receive a manufacturer certification.

What is included

    Edu_ArcWelding Cell includes a KR AGILUS industrial robot.
    • Fume extraction
    • 12-module digital training course and project-based lesson books
    • Portable Edu_ArcWelding cart
    • Retractable workspace
    • Rugged industrial lockable casters
    • Safety interlocked access doors
    • Size: collapsed: 31.75" wide x 54" long, expanded: 81.5" wide x 54" long
    Lincoln Electric R450 Power Wave Power Supply 

    Additional features and benefits

    • KUKA Edu_ArcWelding is mobile, able to fit through standard doorways
    • This cart can run on 120V and used without welder for general training
    • KUKA Edu_ArcWelding cart can be used for the manufacturing of smaller parts
    KR C5 Micro Robot Controller
    KUKA.Sim simulation software
    Optional Software Available, like KUKA.Sim

    What advantages does the KUKA training cell offer?

    • User-Friendly

      • Preconfigured and ready for operation
      • Including example programs and exercises
    • Flexible

      • Suitable for a variety of tasks
      • Varying levels of difficulty
      • Scalable solution for minimizing initial investments
      • Interfaces to external systems possible
    • Agile

      • Supplementary application and option packages to adapt the cell to your level of training
      • Second application surface for individual tasks
    • Space-Saving

      • Fits in any training room
      • Mobile cell with castors
      • Fits through standard doorways and in typical passenger elevators

    Download Brochure

    View additional product information by downloading the Edu_ArcWelding brochure.
    • Preview 1
    • Preview 2
    • Preview 3