KUKA.ForceTorqueControl

The technology package makes the use of KUKA industrial robot systems in sensitive robot applications possible by integrating a force/torque sensor.

Sensitivity through KUKA.ForceTorqueControl

KUKA.ForceTorqueControl enables industrial robots to react to forces and torques acting on the robot tool in a sensitive manner. Robots typically move along programmed paths without consideration of the forces and torques acting on the tool or workpiece. In many cases, however, these process forces have a decisive influence on the quality and process reliability of an application (e.g. assembly, polishing, grinding, bending). By using KUKA.ForceTorqueControl, the process forces and torques involved in a robot motion can be programmed and adhered to.


Key advantages of KUKA.ForceTorqueControl:

Complex manufacturing processes can be automated due to the level of sensitivity gained. This increases the quality and process reliability. Process forces are monitored and strictly adhered to.

Fast, robot-based assembly of processor and memory modules on a circuit board.

Areas of application for the software

  • Joining of components, for example, in the electronics industry

  • Alignment of components with high tolerances (e.g. castings)

  • Distortion-free loading of machine tools

  • Compliance with defined process forces during friction stir welding

  • Deburring of components

  • Surface polishing

  • Monitoring of process forces, e.g. during milling

System requirements for KUKA.ForceTorqueControl

Hardware:

  KUKA industrial robots (e.g. KR AGILUS, KR QUANTEC, KR titan)

  • KR C4, KR C4 compact, KR C4 Ext., KR C4 smallSize

  • Force/torque sensor as a field bus device (e.g. ProfiNET, EtherCAT, EthernetIP) or other supported sensor types


Software

  • KUKA System Software (KSS) 8.2, 8.2sr, 8.3

  • KUKA WorkVisual 4.0, 5.0

We use cookies to offer you the best service online, as well. More under Privacy Policy.

OK