請選擇您的所在位置:

國家

Plasmalassen

Plasma welding

Plasma welding can be regarded as a further development of TIG welding. It is being used in automated production on an increasingly regular basis owing to a number of advantages, including from an economical standpoint.


Plasma welding: the technology

Plasma welding is a resistance welding process:

In plasma welding, the electric arc is formed between a tungsten electrode and the material. In contrast to the TIG welding process, the electrical arc is constricted by a water-cooled nozzle. A plasma gas, typically argon, also flows between the electrode and the nozzle. This protects the weld pool against oxidation and stabilizes the arc.

Automated plasma welding

We have already implemented numerous automated systems for the automotive industry and their suppliers: from simple single-purpose systems to highly flexible production lines. On site it shows that our plasma welding systems stand out due to their high process stability.

Plasma welding: the advantages

Plasma welding is an alternative to laser welding and has many advantages: 

  • Greater power density
  • Higher welding speeds
  • Lower distortion
  • Improved gap bridging

You are welcome to call us if you have further questions about this technology. We would be delighted to advise you with regard to specific options for your company.

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定