自分の現在地を選択してください:

場所

KR CYBERTECH

The KR CYBERTECH family represents a wide range of models in the payload class of up to 35 kg – with high power density. KR CYBERTECH robots are ideal for compact cell concepts. They boast impressively reliable performance and low operating costs.


The right solution for your requirements with a wide range of variants

The KR CYBERTECH series offers a compact design for high integration density and reduced interference contours. It's ideal for space-saving cell concepts. The finely-graded portfolio meets all requirements of the low payload class in terms of payload and reach,  from hygienic clean room and food options to robust foundry designs. Typical applications include the handling of larger components, mechanical processing, assembly, and light palletizing. Gas-shielded welding can also be implemented as an option.

Thanks to compatibility with the iiQKA.OS2 operating system and the KR C5 slim controller, KR CYBERTECH robots are AI-ready and open up new perspectives for future-oriented automation. Benefit from flexible application options, high precision, and a cost-effective solution for your processes.

Ideal for handling, assembly, and machining steps

  • Photovoltaic wafer handling

    Precise handling of sensitive wafers for photovoltaic modules – with high path accuracy and repeatability for reliable manufacturing.
  • Handling and assembly for general industry

    Flexible handling and assembly of components in diverse production environments – ideal for compact cell concepts.
  • Surface treatment

    Designed for grinding, polishing, and deburring. Rigid, impact-resistant wrist for consistent results.
  • Machine loading and parts removal

    Efficient machine tool loading and unloading with compact design and flexible mounting for seamless integration
KUKA robot KR Cybertech

KR CYBERTECH についてのお問合せ

お見積はこちらから my.KUKA Marketplaceはこちらから

8 - 35 可搬重量(kg)

1612 - 2013 リーチ(mm)

KR CYBERTECH's core strengths at a glance


Compact design

  • Slim central hand and reduced interference contours
  • Extremely compact design for maximum integration density
  • High flexibility

  • Various special designs, such as hygienic robots, clean room robots, foundry robots, and console robots
  • Mounting at all angles (floor, wall, ceiling)
  • Precise and dynamic movements

  • High speeds and precise path accuracy
  • Optimized controller structures for smooth, controlled movement
  • Repeatability: ±0.03 mm
  • High stability and resilience

  • Solid wrist for increased rigidity
  • High impact resistance and durability
  • High load capacity and rotational inertia of the wrist
  • Application-specific expandability

  • Tool integration: grippers, welding torches, grinding and machining tools.
  • Interfaces: additional I/O modules, fieldbus systems, vision systems.
  • Optional external hose packages and cable set variants
  • Certifications

  • IP65/IP67 protection rating at the central wrist joint
  • Clean room ISO class 5 and ISO class 4
  • ESD protection as standard
  • Globally certified according to CE, NRTL, and CR
  • Future-proofing

  • Intuitive operation via a web-based UI
  • Multi-protocol compatibility for easy integration
  • AI compatibility for future automation concepts
  • KR CYBERTECH (6 軸) - 技術データ

    ロボット
    定格総負荷
    最大リーチ
    想定される作業環境
    ダウンロード
    KR 8 R2010-2
    定格総負荷
    8 kg
    最大リーチ
    2013 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 8 kg
    • 最大リーチ 2013 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 12 R1810-2
    定格総負荷
    12 kg
    最大リーチ
    1813 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 12 kg
    • 最大リーチ 1813 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 16 R1610-2
    定格総負荷
    16 kg
    最大リーチ
    1612 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 16 kg
    • 最大リーチ 1612 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 16 R2010-2
    定格総負荷
    16 kg
    最大リーチ
    2013 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 16 kg
    • 最大リーチ 2013 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 20 R1810 CR
    定格総負荷
    20 kg
    最大リーチ
    1813 mm
    想定される作業環境
    クリーンルーム
    ダウンロード
    • 定格総負荷 20 kg
    • 最大リーチ 1813 mm
    • 形状 Standard
    • 想定される作業環境 クリーンルーム
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 20 R1810 F
    定格総負荷
    20 kg
    最大リーチ
    1813 mm
    想定される作業環境
    鋳造
    ダウンロード
    • 定格総負荷 20 kg
    • 最大リーチ 1813 mm
    • 形状 Standard
    • 想定される作業環境 鋳造
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 20 R1810 HO
    定格総負荷
    20 kg
    最大リーチ
    1813 mm
    想定される作業環境
    食品
    ダウンロード
    • 定格総負荷 20 kg
    • 最大リーチ 1813 mm
    • 形状 Standard
    • 想定される作業環境 食品
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 20 R1810-2
    定格総負荷
    20 kg
    最大リーチ
    1813 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 20 kg
    • 最大リーチ 1813 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 20 R2010 KS-F
    定格総負荷
    20 kg
    最大リーチ
    2010 mm
    想定される作業環境
    鋳造
    ダウンロード
    • 定格総負荷 20 kg
    • 最大リーチ 2010 mm
    • 形状 低コンソール
    • 想定される作業環境 鋳造
    • 取付け位置 床
    KR 22 R1610-2
    定格総負荷
    22 kg
    最大リーチ
    1612 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 22 kg
    • 最大リーチ 1612 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 25 R1840-3
    定格総負荷
    25 kg
    最大リーチ
    1840 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 25 kg
    • 最大リーチ 1840 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    KR 35 R1840-3
    定格総負荷
    35 kg
    最大リーチ
    1840 mm
    想定される作業環境
    標準
    ダウンロード
    • 定格総負荷 35 kg
    • 最大リーチ 1840 mm
    • 形状 Standard
    • 想定される作業環境 標準
    • 取付け位置 傾斜壁, 壁, 天井, 床
    y%のロボットのうちx%が見える