Alegeți locația:

Locație

KR CYBERTECH

The KR CYBERTECH family represents a wide range of models in the payload class of up to 35 kg – with high power density. KR CYBERTECH robots are ideal for compact cell concepts. They boast impressively reliable performance and low operating costs.


The right solution for your requirements with a wide range of variants

The KR CYBERTECH series offers a compact design for high integration density and reduced interference contours. It's ideal for space-saving cell concepts. The finely-graded portfolio meets all requirements of the low payload class in terms of payload and reach,  from hygienic clean room and food options to robust foundry designs. Typical applications include the handling of larger components, mechanical processing, assembly, and light palletizing. Gas-shielded welding can also be implemented as an option.

Thanks to compatibility with the iiQKA.OS2 operating system and the KR C5 slim controller, KR CYBERTECH robots are AI-ready and open up new perspectives for future-oriented automation. Benefit from flexible application options, high precision, and a cost-effective solution for your processes.

Ideal for handling, assembly, and machining steps

  • Photovoltaic wafer handling

    Precise handling of sensitive wafers for photovoltaic modules – with high path accuracy and repeatability for reliable manufacturing.
  • Handling and assembly for general industry

    Flexible handling and assembly of components in diverse production environments – ideal for compact cell concepts.
  • Surface treatment

    Designed for grinding, polishing, and deburring. Rigid, impact-resistant wrist for consistent results.
  • Machine loading and parts removal

    Efficient machine tool loading and unloading with compact design and flexible mounting for seamless integration
KUKA robot KR Cybertech

Request a quote or get more technical details for KR CYBERTECH

Request Quote Visit my.KUKA Marketplace

0 - 35 Sarcină utilă [kg]

0 - 2013 Rază de acțiune [mm]

KR CYBERTECH's core strengths at a glance


Compact design

  • Slim central hand and reduced interference contours
  • Extremely compact design for maximum integration density
  • High flexibility

  • Various special designs, such as hygienic robots, clean room robots, foundry robots, and console robots
  • Mounting at all angles (floor, wall, ceiling)
  • Precise and dynamic movements

  • High speeds and precise path accuracy
  • Optimized controller structures for smooth, controlled movement
  • Repeatability: ±0.03 mm
  • High stability and resilience

  • Solid wrist for increased rigidity
  • High impact resistance and durability
  • High load capacity and rotational inertia of the wrist
  • Application-specific expandability

  • Tool integration: grippers, welding torches, grinding and machining tools.
  • Interfaces: additional I/O modules, fieldbus systems, vision systems.
  • Optional external hose packages and cable set variants
  • Certifications

  • IP65/IP67 protection rating at the central wrist joint
  • Clean room ISO class 5 and ISO class 4
  • ESD protection as standard
  • Globally certified according to CE, NRTL, and CR
  • Future-proofing

  • Intuitive operation via a web-based UI
  • Multi-protocol compatibility for easy integration
  • AI compatibility for future automation concepts
  • KR CYBERTECH (6 axe) - date tehnice

    Roboți
    Sarcină totală
    Rază de acțiune maximă [mm]
    Versiunea mediului
    Descărcări
    KR 20 R1820-2 E D01
    Sarcină totală
    0 kg
    Rază de acțiune maximă [mm]
    0 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 0 kg
    • Rază de acțiune maximă [mm] 0 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    KR 8 R2010-2
    Sarcină totală
    8 kg
    Rază de acțiune maximă [mm]
    2013 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 8 kg
    • Rază de acțiune maximă [mm] 2013 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 12 R1810-2
    Sarcină totală
    12 kg
    Rază de acțiune maximă [mm]
    1813 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 12 kg
    • Rază de acțiune maximă [mm] 1813 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 16 R1610-2
    Sarcină totală
    16 kg
    Rază de acțiune maximă [mm]
    1612 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 16 kg
    • Rază de acțiune maximă [mm] 1612 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 16 R2010-2
    Sarcină totală
    16 kg
    Rază de acțiune maximă [mm]
    2013 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 16 kg
    • Rază de acțiune maximă [mm] 2013 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R1810 CR
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    1813 mm
    Versiunea mediului
    Cleanroom
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 1813 mm
    • Tipul construcției Standard
    • Versiunea mediului Cleanroom
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R1810 F
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    1813 mm
    Versiunea mediului
    Foundry
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 1813 mm
    • Tipul construcției Standard
    • Versiunea mediului Foundry
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R1810 HO
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    1813 mm
    Versiunea mediului
    Food
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 1813 mm
    • Tipul construcției Standard
    • Versiunea mediului Food
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R1810-2
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    1813 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 1813 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R1820-2 E
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    1820 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 1820 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 20 R2010 KS-F
    Sarcină totală
    20 kg
    Rază de acțiune maximă [mm]
    2010 mm
    Versiunea mediului
    Foundry
    Descărcări
    • Sarcină totală 20 kg
    • Rază de acțiune maximă [mm] 2010 mm
    • Tipul construcției Console low
    • Versiunea mediului Foundry
    • Poziții de montare Podea
    KR 22 R1610-2
    Sarcină totală
    22 kg
    Rază de acțiune maximă [mm]
    1612 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 22 kg
    • Rază de acțiune maximă [mm] 1612 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 25 R1840-3
    Sarcină totală
    25 kg
    Rază de acțiune maximă [mm]
    1840 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 25 kg
    • Rază de acțiune maximă [mm] 1840 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    KR 35 R1840-3
    Sarcină totală
    35 kg
    Rază de acțiune maximă [mm]
    1840 mm
    Versiunea mediului
    Standard
    Descărcări
    • Sarcină totală 35 kg
    • Rază de acțiune maximă [mm] 1840 mm
    • Tipul construcției Standard
    • Versiunea mediului Standard
    • Poziții de montare Perete, Podea, Tavan, Unghi
    %x din %y roboți vizibili