Vyberte si svou polohu:

Místo

KR CYBERTECH

The KR CYBERTECH family represents a wide range of models in the payload class of up to 35 kg – with high power density. KR CYBERTECH robots are ideal for compact cell concepts. They boast impressively reliable performance and low operating costs.


The right solution for your requirements with a wide range of variants

The KR CYBERTECH series offers a compact design for high integration density and reduced interference contours. It's ideal for space-saving cell concepts. The finely-graded portfolio meets all requirements of the low payload class in terms of payload and reach,  from hygienic clean room and food options to robust foundry designs. Typical applications include the handling of larger components, mechanical processing, assembly, and light palletizing. Gas-shielded welding can also be implemented as an option.

Thanks to compatibility with the iiQKA.OS2 operating system and the KR C5 slim controller, KR CYBERTECH robots are AI-ready and open up new perspectives for future-oriented automation. Benefit from flexible application options, high precision, and a cost-effective solution for your processes.

Ideal for handling, assembly, and machining steps

  • Photovoltaic wafer handling

    Precise handling of sensitive wafers for photovoltaic modules – with high path accuracy and repeatability for reliable manufacturing.
  • Handling and assembly for general industry

    Flexible handling and assembly of components in diverse production environments – ideal for compact cell concepts.
  • Surface treatment

    Designed for grinding, polishing, and deburring. Rigid, impact-resistant wrist for consistent results.
  • Machine loading and parts removal

    Efficient machine tool loading and unloading with compact design and flexible mounting for seamless integration
KUKA robot KR Cybertech

Požádejte o cenovou nabídku nebo získejte další technické podrobnosti pro KR CYBERTECH

Vyžádejte si nabídku Navštivte my.KUKA Marketplace

8 - 35 Nosné zatížení v kg

1612 - 2013 Dosah v mm

KR CYBERTECH's core strengths at a glance


Compact design

  • Slim central hand and reduced interference contours
  • Extremely compact design for maximum integration density
  • High flexibility

  • Various special designs, such as hygienic robots, clean room robots, foundry robots, and console robots
  • Mounting at all angles (floor, wall, ceiling)
  • Precise and dynamic movements

  • High speeds and precise path accuracy
  • Optimized controller structures for smooth, controlled movement
  • Repeatability: ±0.03 mm
  • High stability and resilience

  • Solid wrist for increased rigidity
  • High impact resistance and durability
  • High load capacity and rotational inertia of the wrist
  • Application-specific expandability

  • Tool integration: grippers, welding torches, grinding and machining tools.
  • Interfaces: additional I/O modules, fieldbus systems, vision systems.
  • Optional external hose packages and cable set variants
  • Certifications

  • IP65/IP67 protection rating at the central wrist joint
  • Clean room ISO class 5 and ISO class 4
  • ESD protection as standard
  • Globally certified according to CE, NRTL, and CR
  • Future-proofing

  • Intuitive operation via a web-based UI
  • Multi-protocol compatibility for easy integration
  • AI compatibility for future automation concepts
  • KR CYBERTECH (6 os) - technická data

    Roboti
    Jmenovité celkové zatížení
    max. dosah
    Provedení dle prostředí
    Ke stažení
    KR 8 R2010-2
    Jmenovité celkové zatížení
    8 kg
    max. dosah
    2013 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 8 kg
    • max. dosah 2013 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 12 R1810-2
    Jmenovité celkové zatížení
    12 kg
    max. dosah
    1813 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 12 kg
    • max. dosah 1813 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 16 R1610-2
    Jmenovité celkové zatížení
    16 kg
    max. dosah
    1612 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 16 kg
    • max. dosah 1612 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 16 R2010-2
    Jmenovité celkové zatížení
    16 kg
    max. dosah
    2013 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 16 kg
    • max. dosah 2013 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 20 R1810 CR
    Jmenovité celkové zatížení
    20 kg
    max. dosah
    1813 mm
    Provedení dle prostředí
    Cleanroom
    Ke stažení
    • Jmenovité celkové zatížení 20 kg
    • max. dosah 1813 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Cleanroom
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 20 R1810 F
    Jmenovité celkové zatížení
    20 kg
    max. dosah
    1813 mm
    Provedení dle prostředí
    Foundry
    Ke stažení
    • Jmenovité celkové zatížení 20 kg
    • max. dosah 1813 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Foundry
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 20 R1810 HO
    Jmenovité celkové zatížení
    20 kg
    max. dosah
    1813 mm
    Provedení dle prostředí
    Food
    Ke stažení
    • Jmenovité celkové zatížení 20 kg
    • max. dosah 1813 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Food
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 20 R1810-2
    Jmenovité celkové zatížení
    20 kg
    max. dosah
    1813 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 20 kg
    • max. dosah 1813 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 20 R2010 KS-F
    Jmenovité celkové zatížení
    20 kg
    max. dosah
    2010 mm
    Provedení dle prostředí
    Foundry
    Ke stažení
    • Jmenovité celkové zatížení 20 kg
    • max. dosah 2010 mm
    • Konstrukční provedení Konzola nízká
    • Provedení dle prostředí Foundry
    • Montážní poloha(y) Podlaha
    KR 22 R1610-2
    Jmenovité celkové zatížení
    22 kg
    max. dosah
    1612 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 22 kg
    • max. dosah 1612 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 25 R1840-3
    Jmenovité celkové zatížení
    25 kg
    max. dosah
    1840 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 25 kg
    • max. dosah 1840 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    KR 35 R1840-3
    Jmenovité celkové zatížení
    35 kg
    max. dosah
    1840 mm
    Provedení dle prostředí
    Standard
    Ke stažení
    • Jmenovité celkové zatížení 35 kg
    • max. dosah 1840 mm
    • Konstrukční provedení Standard
    • Provedení dle prostředí Standard
    • Montážní poloha(y) Pod úhlem, Podlaha, Stěna, Strop
    %x z %y viditelných robotů