自分の現在地を選択してください:

The next generation: KUKA is setting new standards for the metal industry with the optimization of the KR QUANTEC series

The new KR QUANTEC is characterized by its quality, reliability, flexibility and cost-effectiveness – even in the metal industry. Whether for welding, deburring or applying adhesives or sealants, the all-rounder is a best-in-class solution. The “Motion Modes” software add-ons optimize the movements of the robot: The “Performance Mode”, for example, can be deployed universally – whether for spot welding or loading and unloading tasks. The “Path Mode”, on the other hand, is particularly suitable for laser welding, milling, brazing and adhesive bonding of seals.