Välj din plats:

Plats

Flexible Automation and Intelligent Robot Technology at ADM 2026

See KUKA robotic solutions featuring flexible case loading and next-generation robot control in Booth #911 at ADM 2026, November 10–12 in Montreal, Canada.


Flexible Robotic Case Loading | Compendium Group

See how Compendium Group combines the compact KR AGILUS industrial robot with KUKA.PLC mxAutomation to demonstrate flexible, PLC-controlled packaging operations.

Using a simple HMI, operators can select pre-programmed recipes to switch between different product and case sizes at the push of a button. All system components, including the robot, are controlled through a single PLC, simplifying integration and operation. KUKA.SafeOperation provides additional safety functionality for the compact automation cell.

Next-Generation Robot Control and Software

Explore KUKA's latest innovations in robot control, programming, and digital automation with a display featuring the KR C5 micro-2 controller, iiQKA.OS2 operating system, and iiQWorks software suite. Together, these technologies simplify robot programming, simulation, and operation while supporting greater flexibility and efficiency across manufacturing applications.

Visit KUKA at ADM 2026 in Booth #911

Want to discuss how KUKA and our system partners are making robotic automation more accessible, adaptable, and easier to integrate into modern manufacturing environments? Reach out to schedule a time to meet with us at the show.

Intelligent Automation. But Easier.