Select your location:

Location

iiQWorks.Sim

With the simulation software, you can efficiently program KUKA robots entirely offline without interrupting production. iiQWorks.Sim offers fast optimization and full control, from simulation to virtual start-up.


Virtual reality for real success: More efficient projects with simulation software

iiQWorks.Sim is the ultimate simulation software for anyone working with KUKA robots – from programmers and (virtual) startup technicians to technical sales engineers and project managers. With functions such as fieldbus configuration, I/O mapping, TechPackages and SafeOperations, iiQWorks.Sim offers everything you need. Peripheral components, such as conveyor belts, can be integrated into the 3D scene together with signals such as light barriers. In combination with the iiQKA.OS2 operating system, iiQWorks.Sim accelerates startup processes, enhances efficiency, and gives your production a significant competitive edge.

Digital twins optimize robot simulation

Simulation software makes it possible to precisely model and optimize relevant processes in the area of robot simulation. Use iiQWorks.Sim to create a complete digital twin of your KUKA robot system. This allows you to simulate an exact result for your robot project in advance. The digital twin supports planning new robot cells, expanding and optimizing existing ones, and verifying project feasibility.

Benefit from the advantages of simulation software

  • Planning the setup

    You can plan your automated production system efficiently and tailor to your application.
  • Checking practical suitability

    You can ensure feasibility and optimum cycle times for your robot programs and cell layouts.
  • Offline programming

    You can design and test your processes in advance – and become more efficient than your competitors.
  • KUKA Simulation Software

    Simulating the system

    You can simulate your production including logistics and synchronize online and offline worlds with Roundload.

iiQWorks.Sim: Perfect simulation for optimum robot performance

Manufacturers use simulation software to carry out virtual tests and improve robot programming already before operation. This helps to avoid errors and organize processes efficiently.

Modular software: Flexible, scalable and tailored to your needs

With iiQWorks.Sim, you can make use of a flexible and durable modular principle: In terms of modular software architecture, the free tool iiQWorks.Sim Basic can be expanded with iiQWorks.Sim Advanced by add-ons. This allows you to customize the robotic simulation software to your individual needs.

iiQWorks.Sim Basic: The starter package for robot configuration

iiQWorks.Sim Basic is free of charge: Start directly with the configuration of your KUKA robot, benefit from the many options of the basic version of the simulation software – and make your production and internal logistics more efficient! Even with the basic package, you can create a complete configuration of your production as well as 3D PDFs, videos or virtual presentations.

iiQWorks.Sim Advanced: Scale your software according to your needs

With iiQWorks.Sim Advanced, you have access to various add-ons that let you scale the software flexibly and tailor it to your production’s specific needs. The add-ons are available separately, so you only pay for what you truly need. And if your requirements change in the future, you can easily expand your setup with additional add-ons.

iiQWorks Video Tutorials

Learn how to plan, simulate, and deploy your robot applications with iiQWorks — step by step