Scegli la tua località:

Posizione

LBR iisy Cobot 

The LBR iisy is an industrial cobot for flexible manufacturing and safe human-robot collaboration. Combining intuitive operation with industrial-grade performance and durability, it enables manufacturers to automate a wide range of tasks. With iiQKA.OS2, users can start small and scale automation across multiple robots, applications, and production lines—from high-mix, low-volume production to serial manufacturing.


Industrial performance meets collaborative flexibility

Rising quality standards, increasing product variation, and fluctuating production volumes require automation solutions that deliver consistent performance, precise results, and seamless integration into existing manufacturing environments. At the same time, manufacturers across industries face skilled labor shortages, the need to automate repetitive tasks, and growing pressure to build more resilient and future-ready operations.

The LBR iisy was developed to meet these challenges. As an Industrial Performance Cobot, it combines industrial-grade mechanics, integrated joint torque sensing, and the iiQKA.OS2 operating system on a unified KUKA platform. It brings together the performance and reliability of an industrial robot with the flexibility and ease of use of a collaborative robot, enabling seamless integration into existing production systems. This allows manufacturers to implement traditional automation applications, human-robot collaboration (HRC), and hybrid production concepts on a single, scalable architecture. From the first robotic cell to a connected smart factory, users benefit from a consistent engineering workflow, a unified operating concept, and a platform that scales across robots, applications, and production areas.

Key benefits at a glance

  • The cobot for a wide range of applications

    • For industrial, HRC, and hybrid applications
    • From high-mix production to serial manufacturing
    • Adapts to changing products and processes
    • Reusable across multiple applications and production areas
  • Reliable performance for real-world manufacturing

    • Industrial-grade mechanics for continuous operation
    • High repeatability for consistent results
    • Built for demanding automation tasks
    • Reliable with high product variation and frequent changeovers
  • Industrial-grade capability with intuitive operation

    • Intuitive programming and engineering workflows
    • Built-in wizards and templates for faster deployment
    • Clear diagnostics and actionable error messages
    • Less engineering effort, faster commissioning
  • Scale automation without changing platforms

    • One OS for cobots and industrial robots
    • Scales across robots, cells, and production areas
    • Seamless integration into existing KUKA environments
    • Unified platform for scalable automation

Richiedi l'offerta o maggiori informazioni tecniche

Richiedi l'offerta Visita my.KUKA Marketplace

3 - 15 Portata in kg

760 - 1300 Raggio d'azione in mm

Technical features of the LBR iisy


Robust engineering for industrial production

  • Build for demanding industrial environments
  • Thermally stable mechanical design
  • Components based on industrial robot standards
  • Integrated media and power routing
  • Reliable operation in continuous production

Precision sensing and force control

  • Joint torque sensors in every axis
  • Real-time detection of external forces
  • Hand guiding for teaching, commissioning, and process optimization
  • Force-controlled applications for assembly, joining, and HRC tasks

Safety functions and human-robot collaboration

  • Integrated safety and monitoring functions
  • KUKA ARGUS safety system
  • Supports HRC, hybrid, and semi-automated production concepts
  • Fenceless applications possible based on risk assessment

High performance for shorter cycle times

  • High joint speeds for dynamic motion sequences
  • Short cycle times for increased productivity
  • High torque for stable industrial processes
  • Precise and repeatable results in continuous operation

Flexible deployment options

  • Suitable for stationary cobot applications
  • ESD-compliant according to IEC 61340-5-1
  • Optional cleanroom version up to ISO Class 3
  • Can be integrated into mobile manipulator systems

Software and Engineering

  • Intuitive robot programming with iiQKA.OS2
  • Templates and wizards for faster setup and commissioning
  • Virtual commissioning with iiQWorks
  • Offline programming and simulation with iiQWorks.Sim

Integration and connectivity

  • Fieldbus and I/O connectivity
  • PLC integration for existing machines and production systems
  • Support for vision systems, sensors, peripherals
  • Shared KR C5 micro control platform for cobots and industrial robots

Compact design and operator ergonomics

  • Compact footprint for space-constrained installations
  • Smooth design for efficient hand guiding and teaching
  • Low weight for easier integration and handling
  • LED status indication for rapid diagnostics

LBR iisy Cobot  (6 assi) - dati tecnici

Robot
Carico totale nominale
Max. raggio d'azione
Ambiente per la versione
Downloads
LBR iisy 3 R760
Carico totale nominale
3 kg
Max. raggio d'azione
760 mm
Ambiente per la versione
Standard
  • Carico totale nominale 3 kg
  • Max. raggio d'azione 760 mm
  • Modello Standard
  • Ambiente per la versione Standard
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 6 R1300
Carico totale nominale
6 kg
Max. raggio d'azione
1300 mm
Ambiente per la versione
Standard
  • Carico totale nominale 6 kg
  • Max. raggio d'azione 1300 mm
  • Modello Standard
  • Ambiente per la versione Standard
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 8 R930
Carico totale nominale
8 kg
Max. raggio d'azione
930 mm
Ambiente per la versione
Standard
  • Carico totale nominale 8 kg
  • Max. raggio d'azione 930 mm
  • Modello Standard
  • Ambiente per la versione Standard
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 11 R1300
Carico totale nominale
11 kg
Max. raggio d'azione
1300 mm
Ambiente per la versione
Standard
  • Carico totale nominale 11 kg
  • Max. raggio d'azione 1300 mm
  • Modello Standard
  • Ambiente per la versione Standard
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 11 R1300 CR
Carico totale nominale
11 kg
Max. raggio d'azione
1300 mm
Ambiente per la versione
Cleanroom
  • Carico totale nominale 11 kg
  • Max. raggio d'azione 1300 mm
  • Modello Standard
  • Ambiente per la versione Cleanroom
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 15 R930
Carico totale nominale
15 kg
Max. raggio d'azione
930 mm
Ambiente per la versione
Standard
  • Carico totale nominale 15 kg
  • Max. raggio d'azione 930 mm
  • Modello Standard
  • Ambiente per la versione Standard
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
LBR iisy 15 R930 CR
Carico totale nominale
15 kg
Max. raggio d'azione
930 mm
Ambiente per la versione
Cleanroom
  • Carico totale nominale 15 kg
  • Max. raggio d'azione 930 mm
  • Modello Standard
  • Ambiente per la versione Cleanroom
  • Posizione(i) di montaggio Angolo, Parete, Pavimento, Soffitto
%x di %y robot visibili

Cobots in small and mid-sized manufacturing businesses