Select your location:

Location

Food and beverage Industry Robots palletizing food grade oils food robots

Automation Solutions for Packaging and Processing At Pack Expo 2024

KUKA Robotics to Showcase Advanced Solutions for Packaging and Processing At Pack Expo International 2024. Visit KUKA Robotics in the North Hall in booth 5414 to see the future of production automation in action.


Are you registered for PACK EXPO?

Register for PACK EXPO International for free! Use the KUKA code 56U44.

Autonomous Mobility

System integrator Stac Material Handling will use a KMP 1500P AMR and KR CYBERTECH a compact palletizing cell simulating a palletizing process for cardboard boxes in the food industry. The KMP 1500P is KUKA’s latest generation of AMRs for Logistics 4.0 and features intelligence, safety and easy commissioning to navigate complex, dynamic environments.
KMP 1500P mobile platform AMR

Automated Depalletizing

Automation solution provider Technica International will use a KR IONTEC in the booth to demonstrate depalletizing open-top cardboard can trays. The cell’s KR 70 R2100 IONTEC has a maximum reach of 2,101 mm and a rated payload of 70 kg that can subsequently be adjusted even after mounting. KR IONTEC provides users the highest output with a low total cost of ownership and high life cycle efficiency.
Technica palletizing cell in KUKA booth at PACK EXPO

Speed, Precision and Safety

To demonstrate how KUKA automation provides food-processing companies with increased production control while avoiding failures and reducing costs, KUKA will highlight a primary food handling solution using a KR DELTA HM hygienic robot. The KR DELTA hygienic robot provides outstanding performance and value for pick-and-place applications in the food, packaging, electronics and pharmaceutical industries. 
KUKA DELTA Robots Hygienic_Design Open food Primary packaging for food KUKA Robot KR DELTA high speed Secondary packaging for food

Automated Bottle Capping

Attendees of PACK EXPO International will experience the speed and precision of KUKA’s high-performance SCARA robot family in a bottle capping cell integrated in partnership system partner DGT Solutions. The KR SCARA industrial robots are available in a variety of payloads, reaches and Z-axis strokes and are also available in an HO variant for safe food and beverage applications.
In-comparison-with-other-6-axis-robots-the-KR-SCARA-is-much-faster-and-at-the-same-time-programming-the-arm-is-very-easy

Check out the recap from MODEX 2024 for a look at AMR by KUKA.

KUKA Robotics, in collaboration with system partners Hyperion Automation, Mech-Mind and AIRSKIN, showcased the latest advances in automated industrial and material handling logistics at MODEX 2024 in Atlanta.