Select your location:

Location

Select your language:

  • English
KUKA palletizing robot

Advanced Packaging Automation. But Easier.

Visit KUKA at Booth N-5530 to experience live, real-world applications showcasing how advanced robotics, autonomous mobile robots and intelligent software can help create more flexible, efficient production environments.


Automated Palletizing & Material Handling | FOCUS Integration

Explore the FOCUS CUBE, a double-sided robotic palletizing and depalletizing cell featuring a KR IONTEC industrial robot and KMP 1500P autonomous mobile robot. The two-sided configuration keeps production moving by allowing completed pallets to be autonomously removed while palletizing continues on the opposite side.
FOCUS CUBE cell uses a KR IONTEC Robot

Robotic Case Erecting & Loading | Compendium Group

See two compact KR AGILUS robots work in tandem on a high-speed case erecting application integrated by Compendium Group. One robot holds the carton while the second loads a cardboard insert, demonstrating fast, precise handling powered by KUKA.PLC mxAutomation, which enables robot programming directly within the PLC environment.

Automated Case Blank Loading | Acieta

See the KR CYBERTECH in a packaging application from Acieta that simulates preparing bundles of flattened boxes for case erecting. The robot removes straps from the bundles and loads the flattened boxes into a case erector magazine, demonstrating compact, efficient automation for packaging operations.

Interactive Automation | LBR iisy + iiQKA.OS2

Get hands-on with the LBR iisy cobot and iiQKA.OS2 at KUKA’s interactive stand. Experience intuitive collaborative robotics and explore how KUKA’s next-generation operating system brings greater simplicity and flexibility to automation.
iiQKA.OS for digital manufacturing: operating system as virtual robot controller
KUKA Robots for food manufacturing

Register for PACK EXPO 2026

Visit the link to learn more about PACK EXPO and register today. Use code 99X22 for free registration.

Featured Innovation Stage Presentation

From Napkin Sketch to Lights-Out Logistics: Building Autonomous Material Handling Systems

Hear from Brendan Turner, KUKA Account Manager, Mobile Robotics, as he explores what it takes to move from an automation concept to a fully autonomous material handling solution. The session will cover AMR fleet management, equipment interfaces, software infrastructure and considerations for planning mixed fleets using VDA 5050 standards.

  • Tuesday, October 20
  • 10:00 AM
  • Innovation Stage 1 (N-4570)

Watch: KUKA at PACK EXPO 2024

Easier Automation for Food and Consumer Goods