Välj din plats:

Plats

Automated Material Handling. But Easier.

KUKA Showcases Advanced AMR Technology for Easier Material Handling Automation at MODEX 2026 in Booth #B15132


Supply Chain and Material Handling Innovation

  • MODEX 2026
  • Atlanta, Georgia
  • April 13-16, 2026
  • KUKA Booth: B15132

Watch the MODEX 2026 Recap

Modular Palletizing Cell (MPS) by ABCO

The KUKA booth will feature ABCO Automation’s MPS-P modular palletizing system, a compact, high-performance palletizing cell designed for fast deployment and flexible automation. Built around the KR IONTEC palletizing robot (KR50-R2500), the system can handle case up to 10 cases per minute within a small footprint that fits directly inside a truck and can be installed in about an hour. Its modular design supports features such as pallet dispensers, slip-sheet feeding, pallet conveying. 
This system will be integrated with a KMP 1500P mobile platform, which autonomously delivers and removes pallets from the cell to streamline end-of-line material flow. The demonstration will also highlight random palletizing and depalletizing using a Keyence RB1200 vision system to identify varying package sizes and placement, along with pallet inspection using Keyence LJ-series sensors to detect defects before pallets enter the process. ABCO’s MyABCO platform further enhances the system with remote monitoring, communication and troubleshooting capabilities to help minimize downtime and maximize operational efficiency.

AMR Integration by Hyperion

Hyperion Automation will join KUKA at MODEX 2026 to showcase custom integration capabilities for KUKA’s AMR solutions, including top-modules with custom tooling, chain conveyor top-modules, chain-conveyor AMR docks, and software integrations. Top modules are the custom-engineered components that sit on top of AMRs to add application-specific functionality (e.g., conveyors for material transfer, platforms for load handling, or specialized fixtures for unique workflows). Hyperion's engineering team designs these modules to integrate seamlessly with KUKA technology, ensuring they meet the precision, safety, and performance standards that facilities demand. “We are excited to once again join KUKA at MODEX. Working alongside KUKA to bring their AMR lineup to life at MODEX is a great example of what we do best, which is taking world-class technology and engineering the custom hardware and software integrations that make it ready for real-world applications,” said Hyperion Automation Vice President Troy Mohrland.
Discover KUKA’s industry-leading mobile robotic technology at MODEX 2026. With an expansive portfolio of AMRs supported by cutting-edge fleet management software, autonomous material handling is made easier.