Flexible power packs for all cases: The new palletizing robot from KUKA
With the new KR FORTEC PA and the KR FORTEC ultra PA family, KUKA is offering four new palletizing robots to its heavy-duty portfolio. These fast and powerful robots can perform a wide range of palletizing tasks with high efficiency. Their modular design also keeps maintenance easy and economical.
30 January 2025
The KR FORTEC PA is a high-performance palletizing robot, distinguished by its high payload of up to 500 kg and extended reach. With its streamlined design, it not only offers remarkable agility, but also outstanding performance which ensures optimal cycle times.
Low total operating costs
The KR FORTEC PA is ideal for a wide range of palletizing tasks, from stacking small beverage cans to arranging 200-liter drums. The high load-bearing capacity and low energy consumption contribute to a significant reduction in total operating costs (total cost of ownership). And, due to the modularization, identical spare parts from the KR FORTEC, KR QUANTEC and KR FORTEC ultra robot models can be used to save on storage costs.
Palletizing robots of the heavy-duty category: the KR FORTEC ultra PA
Perfect timing – the KR FORTEC ultra PA is actively being launched on the market. This heavy-duty palletizing robot effortlessly lifts loads of up to 800 kg and can be used in various industries, including the construction sector, where it can be used to palletize heavy stones. It is also suitable for gripping a whole layer of large beverage bottles. Its double link arm ensures increased stiffness and precision at a reduced weight. The KR FORTEC ultra PA also has a modular design, which reduces the costs of storing spare parts.