Select your location:

Location

robot teach pendants KUKA smartPAD solutions - smart robot control

KUKA smartPAD solutions: Ergonomic teach pendants for robots

The KUKA teach pendants were designed to master even complex control processes easily. They can be used universally and are intuitive and easy to use, even for inexperienced users.


Smart robot operation in harsh industrial environments

Our teach pendants set your robot in motion and open up almost unlimited application options. With their intuitive operator control, they allow even complex tasks to be solved quickly and precisely – without programming knowledge. They also guarantee safe control in demanding environments. The application options are clearly displayed on the display of the KUKA teach pendant as well as on your own device, so that you can get started directly as an operator.

  • Robust

    • Protection class IP54
    • Fall-proof from a height of up to 1.5 meters
    • Optimized for industrial applications
  • Versatile

    • Wide range of connections and interfaces
    • KUKA teach pendant as a complete solution or in combination with your own device
    • User-defined hard keys or soft keys
  • Flexible

    • Simple operator control in your hand or on the table
    • Can be operated with a finger, glove or a capacitive stylus
    • Language selection possible
  • Ergonomic

    • Fatigue-free use, even when in use for long periods
    • Intuitive user interface
    • Two-handed operation possible with straps
    • Lightweight

Better robot control with smart solutions for teach pendants

KUKA smartPAD pro - for the iiQKA.OS2 operating system

Display: Capacitive, operator control with finger, pen, gloves Protection class: IP54
Display size: 10.1", 1280×800 px Weight: 1.4 kg
Dimensions: 320×220×125 mm (WxHxD) Interfaces: 1 × USB-C
Operation at ambient temperature: -5°C to 45°C Extras: 5 MP camera and ergonomic 6D mouse
  • Display

    KUKA SmartPAD pro Display
    The 10.1-inch touch screen with HD resolution provides a brilliant display of the user interface and can also be operated using gloves.
  • Design Award winner 2022

    The innovative and user-friendly design of the KUKA smartPAD pro won the iF Design Award 2022 and the Red Dot Design Award 2022.
  • 6D mouse

    The ergonomic 6D mouse improves interaction with the industrial robot. It enables intuitive positioning and reorientation of the industrial robot in three or six degrees of freedom.

  • User hard keys

    Four freely programmable hard keys provide quick access to individual functions or commands.
  • EMERGENCY STOP button 

    The illuminated EMERGENCY STOP indicates the safe connection to the robot controller to the operator and enables a safe and fast EMERGENCY STOP.
  • USB-C port

    State-of-the-art interface for transferring data to all compatible devices or for installing software updates via drive transfer.
  • Straps

    Convenient straps and handles that can be used with both hands make it easier to use the teach pendant.

  • Desk operation

    In your hand or on the table – it’s your choice. The control panel can be operated ergonomically and used precisely anywhere.
  • Camera & flash

    The integrated 5 MP camera will enable new fields of application in the future.

KUKA smartPLUG - for the iiQKA.OS2 operating system

With the "Bring Your Own Device" solution, you can easily control your robots using your own tablet or laptop. Benefit from maximum flexibility, quick plug & play installation, and an ergonomic design for comfortable operation – ready to use immediately, usable anywhere, and highly cost-efficient.

Display: Own tablet or laptop display Protection class: IP54
Compatible host systems (app): Windows, Mac OS, Android, IOS Weight: 0.3 kg
Operating system (robot): iiQKA.OS2 Interfaces: 1 × USB-C
Dimensions: 180×72×45 mm (W×H×D) Extras: Simple plug & play installation is possible both online via app stores and offline.
Operating at ambient temperature: -5°C to 45°C
  • Ergonomic design

    The ergonomic design for right-handed and left-handed users enables flexible use and reduces the strain on the wrists. 

  • Enabling switch

    Enabling switch with 3 positions.
  • Hand strap

    Hand strap for convenient and fatigue-free holding
  • EMERGENCY STOP button

    The EMERGENCY STOP enables the operator to have a safe connection to the robot controller and provides a safe and fast stop in an emergency.
  • Design Award winner 2024

    The innovative and user-friendly KUKA smartPLUG design won the iF Design Award 2024, the Red Dot Design Award 2024 and the Good Design Award 2024.

KUKA smartPAD - for the KSS and KUKA Sunrise.OS operating systems

Display: scratch-resistant, industrial touch display Protection class: IP54
Display size: 8.4" Weight: 1.1 kg
Dimensions: 247×292×63 mm (WxHxD) Interfaces: 2 × USB
Operation at ambient temperature: 0°C to 45°C Extras: ergonomic 6D mouse
KUKA smartPAD-Lösungen:  Ergonomische Bediengeräte für Roboter
The control panel has various holding options for long and easy robot guidance for both left-handed and right-handed operators.

Simple programming with the KUKA smartPAD 

Whether you are a beginner or a professional programmer: The KUKA smartPAD provides the suitable programming options for every requirement. It allows you to solve a wide range of different tasks with the same teach pendant, without the need for much training.