Select your location:

Location

Select your language:

  • English
  • French
  • Spanish
  • English
Arc Welding

KUKA arc_cellerate

arc_cellerate welding cells from KUKA offer an economical and efficient solution for high-mix/low-volume applications. These systems are available as either single or multi-station setups and come fully equipped to handle various welding tasks.


Enhance Welding Efficiency with Pre-Engineered Robotic Welding Systems

KUKA Pre-Engineered Robotic Welding Systems deliver an economical and efficient solution for high-mix, low-volume applications, featuring the cost-effective KR CYBERTECH nano ARC HW Edition robot. Designed for precision and reliability, these fully equipped systems come in single or multi-station configurations, offering seamless integration into your manufacturing process. 

A comprehensive system ready for operation

Each system includes a high-performance KUKA welding robot, a robust power source, and a MIG welding torch, all controlled through an intuitive operator interface. With a compact footprint, modular plug-and-play design, and industry-leading safety features, KUKA’s robotic welding solutions maximize productivity, ensure consistent weld quality, and provide the flexibility needed for diverse applications. 
The arc_cellerate SBS is a two-station side-by-side standard welding cell.

KUKA arc_cellerate: Pre-Engineered Cells for Easier Welding Automation

 

Benefits of the pre-engineered welding cells

  • Robust and Reliable

    • Using the KR 6 R2010-2 arc HW E robot provides a robust and repeatable system that will enhance productivity, ensure consistent quality, and provide the necessary flexibility for various welding applications
  • Simple and Modular

    • Simple installation, fast commissioning for processing a wide variety of welding applications
    • Modular design for plug and play
  • Economical

    • Economical for high mix / low volume applications
    • Small foot print to conserve floorspace
  • Flexible

    • Ideal for manufacturers requiring versatility, these systems handle diverse welding tasks economically while maintaining exceptional reliability.

An interactive look at the arc_cellerate Index and SBS welding cells

Get Started with the KUKA arc_cellerate

Contact us today to learn more about getting the right pre-engineered arc welding cell for your production.
arc_cellerate Index is a two-station arc welding cell.