Contract manufacturing for system components
From prototypes to series production – KUKA Automatiziare Romania S.R.L. offers high-precision manufacturing solutions for complex projects. As part of KUKA Group, we use state-of-the-art production systems, automated processes and apply strict quality standards. Our strategic location in Sibiu, Romania and very good logistical accessibility enable efficient implementation and worldwide delivery that is fast, reliable and of highest quality.
Our machine pool
Milling & turning
-
8 3-axis CNC milling machines < 1,000 mm
-
12 5-axis CNC milling machines < 1,200 mm
-
3 horizontal boring mills < 2,000 mm
-
2 horizontal boring mills < 5,000 mm
-
1 conventional milling machine
-
2 conventional lathes
Grinding & cutting
-
1 grinding and deburring machine
1,350 mm x 1-120 mm -
1 industrial drum deburring machine
850 mm x 200 mm -
2 horizontal miter band saws
Ø 310 mm -
1 CNC plasma and oxyacetylene cutting machine
2,500 mm x 10,000 mm x 200 mm -
1 plasma/oxyacetylene cutting machine
2,000 mm x 3,000 mm x 100 mm -
1 CNC wire EDM cutting machine
320 mm x 400 mm x 1,500 mm -
1 waterjet cutting machine
2,000 mm x 4,000 mm x 150 mm -
1 manual aluminum and light alloy circular saw
Ø 140 mm at 90° -
1 aluminum double miter saw
2,800 mm x 500 mm x 2,800 mm
Hardening & welding
-
1 induction hardening system
-
1 case hardening
-
6 metal inert gas / metal active gas welding devices (MIG/MAG welding devices)
-
2 tungsten inert gas welding devices (TIG welding devices)
-
1 metal inert gas welding cell / metal inert gas welding robot
Special processes
-
1 sand blasting system
-
1 tensioning press
-
1 burnishing bath
700 mm x 180 mm x 220 mm -
2 wet painting booths < 6,000 mm
-
4 3D measuring arms
-
1 laser tracker
-
1 coordinate measuring machine (CMM)
2,000 mm x 4,000 mm x 1,800 mm
Our product portfolio
• Contour parts
• Connecting parts
• Bending parts
• Pedestals
• Drilling and milling parts
• Base and tool plates
• Welded constructions
• Surface treatment
• Assembly of gripper systems
• Assembly of tools
• Electrical installations
• Pneumatic installations
• Parts carriers for battery and assembly systems
• Platform assembly for aerospace
• KS RackChanger
• KS HubShuttle
• Rack tools and parts storage
-
Coordinate calibration
-
Part calibration
-
Tool calibration