Choisissez votre emplacement:

Emplacement

KR AGILUS ultra

This small robot combines a high load capacity of up to 16 kg with precise motion control and a compact design – the ideal solution for dynamic processes in confined, technically demanding production environments.


KR AGILUS ultra – Power and precision in a compact design

The KR AGILUS ultra small robot is the answer to the demands of modern manufacturing: compact, powerful, and flexible. With high payload capacity, a small footprint, and intelligent control technology, it enables efficient and cost-effective processes in production environments with high process density – from cleanroom cells to demanding industrial applications.

Thanks to its robust design and closed kinematics, it is equally suitable for clean and harsh environments. Splash-proof and cleaning-resistant, it integrates effortlessly into complex production lines. Internal media routing ensures safe processes and easy integration.

Thanks to its compatibility with the iiQKA.OS2 operating system and the KR C5 micro controller, the KR AGILUS ultra is AI-ready and opens up new perspectives for future-oriented automation.

Optimized for handling, assembly, inspection, and packaging

  • Precision assembly in electronics manufacturing

    Pick-and-place of small parts in compact assembly and packaging processes – ideal for series production.
  • Advanced Semiconductor Packaging

    Integration of multiple chips in advanced packaging technologies – enabling efficient and compact systems.
  • Loading, unloading, testing in small cells

    Efficient material feeding and quality assurance in automated manufacturing environments.
  • Multi-handling tasks for the consumer goods industry

    Gripping, sorting, packing, and labeling – optimized for high speed and flexibility.

Demandez un devis ou obtenez plus de détails techniques pour KR AGILUS ultra

Demande de devis Consultez la Marketplace de my.KUKA

10 - 16 Charge en kg

901 - 1103 Portée en mm

Your advantages with KR AGILUS ultra at a glance


High productivity

  • Optimized for large components and parallel machining processes
  • Power reserves for complex tools and fixtures
  • Fast axis movements for short cycle times
  • High rigidity for precise positioning
  • Compact and collision-resistant design

  • Slim design reduces interference
  • Internal cables facilitate integration
  • Minimized risk of collision for flexible planning
  • Quick commissioning thanks to fewer adjustments
  • High flexibility

  • Full-angle installation (floor, wall, ceiling)
  • Handling of large or multiple workpieces simultaneously
  • High degree of planning reliability for conversions or expansions
  • Robust and reliable

  • IP67 protection class for harsh environments
  • Suitable for ISO Class 5 clean rooms as standard
  • ESD protection as standard
  • Globally certified according to CE, NRTL, and CR
  • Intelligent control & future-proofing

  • Intuitive operation via a modern, web-based UI
  • Multi-protocol compatibility for seamless automation integration
  • Future-proof thanks to AI compatibility and modular expandability
  • Customizable

  • Standard or high-end cable packages
  • Peripheral cables & blank cable options
  • Interfaces: Additional I/O modules, fieldbus systems, vision systems.
  • Laying block & fixing plate
  • A1 axis with hard limit for safe movement limits
  • KR AGILUS ultra (6 axes) - données techniques

    Robots
    Charge totale nominale
    Portée maximum
    Version environnement
    Téléchargements
    KR 10 R1100-3
    Charge totale nominale
    10 kg
    Portée maximum
    1101 mm
    Version environnement
    Standard
    • Charge totale nominale 10 kg
    • Portée maximum 1101 mm
    • Modèle Standard
    • Version environnement Standard
    • Position de montage Angle, Mur, Plafond, Sol
    KR 13 R900-3
    Charge totale nominale
    13 kg
    Portée maximum
    901 mm
    Version environnement
    Standard
    • Charge totale nominale 13 kg
    • Portée maximum 901 mm
    • Modèle Standard
    • Version environnement Standard
    • Position de montage Angle, Mur, Plafond, Sol
    KR 16 R1100-3
    Charge totale nominale
    16 kg
    Portée maximum
    1103 mm
    Version environnement
    Standard
    • Charge totale nominale 16 kg
    • Portée maximum 1103 mm
    • Modèle Standard
    • Version environnement Standard
    • Degré de protection IP 67
    • Téléchargements n/a
    • Contrôleur
      • n/a
    • [Not set: General Label Domain:Product/ProductDataTableDownloadsSectionLabel] KUKA Marketplace
    %x de %y robots visibles