Select your location:

Location

KR AGILUS ultra

This small robot combines a high load capacity of up to 16 kg with precise motion control and a compact design – the ideal solution for dynamic processes in confined, technically demanding production environments.


KR AGILUS ultra – Power and precision in a compact design

The KR AGILUS ultra small robot is the answer to the demands of modern manufacturing: compact, powerful, and flexible. With high payload capacity, a small footprint, and intelligent control technology, it enables efficient and cost-effective processes in production environments with high process density – from cleanroom cells to demanding industrial applications.

Thanks to its robust design and closed kinematics, it is equally suitable for clean and harsh environments. Splash-proof and cleaning-resistant, it integrates effortlessly into complex production lines. Internal media routing ensures safe processes and easy integration.

Thanks to its compatibility with the iiQKA.OS2 operating system and the KR C5 micro controller, the KR AGILUS ultra is AI-ready and opens up new perspectives for future-oriented automation.

Optimized for handling, assembly, inspection, and packaging

  • Precision assembly in electronics manufacturing

    Pick-and-place of small parts in compact assembly and packaging processes – ideal for series production.
  • Advanced Semiconductor Packaging

    Integration of multiple chips in advanced packaging technologies – enabling efficient and compact systems.
  • Loading, unloading, testing in small cells

    Efficient material feeding and quality assurance in automated manufacturing environments.
  • Multi-handling tasks for the consumer goods industry

    Gripping, sorting, packing, and labeling – optimized for high speed and flexibility.

Request a quote or get more technical details for KR AGILUS ultra

Request Quote Visit my.KUKA Marketplace

10 - 16 Load capacity [kg]

901 - 1103 Reach [mm] (arm length)

Your advantages with KR AGILUS ultra at a glance


High productivity

  • Optimized for large components and parallel machining processes
  • Power reserves for complex tools and fixtures
  • Fast axis movements for short cycle times
  • High rigidity for precise positioning
  • Compact and collision-resistant design

  • Slim design reduces interference
  • Internal cables facilitate integration
  • Minimized risk of collision for flexible planning
  • Quick commissioning thanks to fewer adjustments
  • High flexibility

  • Full-angle installation (floor, wall, ceiling)
  • Handling of large or multiple workpieces simultaneously
  • High degree of planning reliability for conversions or expansions
  • Robust and reliable

  • IP67 protection class for harsh environments
  • Suitable for ISO Class 5 clean rooms as standard
  • ESD protection as standard
  • Globally certified according to CE, NRTL, and CR
  • Intelligent control & future-proofing

  • Intuitive operation via a modern, web-based UI
  • Multi-protocol compatibility for seamless automation integration
  • Future-proof thanks to AI compatibility and modular expandability
  • Customizable

  • Standard or high-end cable packages
  • Peripheral cables & blank cable options
  • Interfaces: Additional I/O modules, fieldbus systems, vision systems.
  • Laying block & fixing plate
  • A1 axis with hard limit for safe movement limits
  • KR AGILUS ultra (6 axes) - technical data

    Robots
    Total load
    Maximum reach
    Version environment
    Downloads
    KR 10 R1100-3
    Total load
    10 kg
    Maximum reach
    1101 mm
    Version environment
    Standard
    • Total load 10 kg
    • Maximum reach 1101 mm
    • Construction type Standard
    • Version environment Standard
    • Mounting positions Angle, Ceiling, Floor, Wall
    KR 13 R900-3
    Total load
    13 kg
    Maximum reach
    901 mm
    Version environment
    Standard
    • Total load 13 kg
    • Maximum reach 901 mm
    • Construction type Standard
    • Version environment Standard
    • Mounting positions Angle, Ceiling, Floor, Wall
    KR 16 R1100-3
    Total load
    16 kg
    Maximum reach
    1103 mm
    Version environment
    Standard
    • Total load 16 kg
    • Maximum reach 1103 mm
    • Construction type Standard
    • Version environment Standard
    • Protection class IP 67
    • Downloads n/a
    • Controller
      • n/a
    • Learn more KUKA Marketplace
    %x of %y robots visible