选择您所在的地点:

位置

KR TITAN ultra

The specialist for handling heavy payloads: the industrial robot moves payloads of up to 1500 kg and achieves long reaches with its low dead weight.


The most powerful robot in the KUKA portfolio

Heavy payloads are no problem for it: The new KR TITAN ultra moves payloads of up to 1500 kg, making the heavy lifting extreme in the KUKA portfolio. It also offers a reach of up to 4200 mm. In the automotive sector, in battery production, in the photovoltaic sector and in handling heavy parts in general, the KR TITAN ultra always meets high requirements.

  • High Performance

      • High performance with low dead weight
      • Load capacity up to 1500 kg for extra heavy loads
      • Long reach of up to 4200 mm possible with high payload at the same time
  • Modular construction

      • Modular design ensures high compatibility and scalability between different KUKA robot series
      • Identical parts available, for example in the KR FORTEC ultra
  • Reduction of TCO

    • Efficient operation due to low energy requirements of the robot
    • High mean time between failures (MTBF)
    • Fast restoration of operational readiness (MTTR)
  • Low maintenance

    • Low maintenance effort due to durable components
    • Easy access to all relevant maintenance points on the robot
    • Only a few recurring maintenance tasks

1000 - 1500 有效载荷

3226 - 4218 可达距离

Video_KR_TITAN_ultra
The KR TITAN ultra impresses with everything from its modular design to its impressive performance – this is how the giant moves.

好处


High load capacity, small footprint

The KR TITAN ultra moves very high payloads with a small footprint. The heavy-duty robot lifts parts weighing up to 1500 kg with a dead weight of just 4.5 t.

High Inertia meets High Payload

Even large and very heavy parts with high moments of inertia are always under control thanks to the heavy-duty robot's rigid design with double swing arms.

More reach

The KR TITAN ultra has a reach of up to 4200 mm in the version with a payload of 1000 kg. The robot is also available with a reach of 3700 mm (1250 kg payload) and 3200 mm (1500 kg).

Foundry variant for versatile use

The foundry version enables the robot to be used under extreme production conditions and withstands environmental influences such as dust, heat and moisture.

Modular design

  • Modular design ensures high compatibility and scalability between robot series
  • Identical parts, e.g., available in KR FORTEC ultra
  • Low TCO thanks to standardized components

Reduction in TCO and maintenance costs

  • Low energy consumption for efficient operation
  • High MTBF thanks to durable components
  • Short MTTR for fast recovery
  • Maintenance-optimized design with easy access to relevant components
  • Few recurring service tasks required

KR TITAN ultra 加入标题

机器人
总负荷
最远可达距离
执行环境
下载
KR 1000 R4200-2 F
总负荷
1000 公斤
最远可达距离
4218 毫米
执行环境
铸造版
下载
  • 总负荷 1000 公斤
  • 最远可达距离 4218 毫米
  • 结构类型 标准
  • 执行环境 铸造版
  • 安装位置 地面
KR 1250 R3700-2 F
总负荷
1250 公斤
最远可达距离
3726 毫米
执行环境
铸造版
下载
  • 总负荷 1250 公斤
  • 最远可达距离 3726 毫米
  • 结构类型 标准
  • 执行环境 铸造版
  • 安装位置 地面
KR 1500 R3200-2
总负荷
1500 公斤
最远可达距离
3226 毫米
执行环境
标准型
下载
  • 总负荷 1500 公斤
  • 最远可达距离 3226 毫米
  • 结构类型 标准
  • 执行环境 标准型
  • 安装位置 地面
KR 1500 R3200-2 F
总负荷
1500 公斤
最远可达距离
3226 毫米
执行环境
铸造版
下载
  • 总负荷 1500 公斤
  • 最远可达距离 3226 毫米
  • 结构类型 标准
  • 执行环境 铸造版
  • 安装位置 地面
%x 个机器人共 %y 个可见

报价需求或了解更多KR TITAN ultra的技术细节

询价单 Visit my.KUKA Marketplace