Select your location:

Country

KUKA.PalletTech

Palletizing software that provides easy and user-friendly solutions for the configuration and execution of palletizing tasks across various packaging, packing patterns and stations, whatever the dimension.


Innovative palletizing software for the quick and flexible palletizing of unmixed articles

With KUKA.PalletTech, you can configure your palletizing application even without comprehensive robotic programming knowledge. By automatically generating the robot programs, the automation technology package enables extremely quick start-up of complete palletizing applications.
Thanks to customised adaptations, the robotic software can be specially tailored to your requirements and integrated into your existing production. 

Automated palletizing with KUKA.PalletTech software: easy creation and flexible adaptation of palletizing scenarios

  • Quick configuration of cell components

    The PalletTech editor in KUKA.WorkVisual provides a step-by-step guide and allows for the complete configuration of cell components such as grippers, infeed stations and outfeed stations.

  • Simple definition and modification of palletizing tasks

    The pallet layout and items on a pallet, as well as their patterns, can be configured and modified in a user-friendly manner. Modification, in particular, is possible without advanced automation software knowledge.

  • Maximum system availability

    The available error strategies and monitoring functions minimize downtimes during operation, allowing you to optimize the processes.
  • Custom adaptability to meet specific requirements

    The automatically generated robotic programs offer entry points for flexible expansion of the program code.

KUKA.PalletTech: maximum cost-effectiveness and flexibility for mono-palletizing

KUKA palletization software for fast programming and start-up of pick&place tasks using robots and cobots.

Design palletizing processes easily in just a few steps from installation to production

Configure any combination of layer and stacking patterns, that align with your packaging, with intuitive feedback through graphical visualization via KUKA.WorkVisual.
  • Install KUKA.PalletTech

    The PalletTech editor is automatically installed via the iKOP function in KUKA.WorkVisual.

  • Define project structure

    Cell components such as grippers, infeed stations and outfeed stations are defined. This is followed by items, slipsheets and pallets.

  • Determine palletizing instructions

    Design the layer sequence (e.g. pallet, product, slipsheets, product, etc.) as well as the patterns of the products within the layers.
  • Define palletizing scenarios

    Link articles to infeed stations and palletizing instructions (pallet structure) to outfeed stations.

Functions of the robotic palletizing software

  • Configuration of palletizing cell: grippers, stations, signals
  • Configuration of palletizing items: products, slipsheets, pallets
  • Configuration of palletizing instructions: stacking plan, layer definition
  • Configuration of production scenarios: infeed stations, palletizing stations
  • Adaptation of palletizing applications via the SmartHMI user interface on the KUKA smartPAD
  • Start-up of configured palletizing applications using the SmartHMI start-up wizard
  • A KUKA robot arm stacks boxes in exact positions.