Select your location:

Location

AI-powered industrial machine vision with iiQKA.AI Vision for robotics, object detection, and quality inspection

iiQKA.AI Vision: Industrial image processing for robots

iiQKA.AI Vision is the integrated image processing software for industrial robotics applications – for 2D and 3D Vision. The solution is configured in iiQWorks using drag-and-drop and supports typical applications such as bin picking, assembly, quality control, and depalletizing. Image processing runs on an integrated computing unit directly within the controller and is supplemented by AI functions, enabling efficient, scalable Vision applications, even without in-depth Vision expertise.


2D and 3D vision with AI-based object recognition and localization

The image processing software reliably detects, classifies, and locates components in 2D and 3D – even when components are disorganized, have complex geometries, or are subject to changing environmental conditions. Based on image data or point clouds, precise position and gripping information is calculated and transmitted directly to the robot.

Processing takes place in the controller itself on the KUKA AI Extension Platform, an integrated computing unit based on NVIDIA technology. This ensures that sufficient computing power is available for demanding Vision tasks – without the need for external systems or additional infrastructure. Combined with seamless integration into the robot controller and engineering systems, this results in end-to-end, stable, and low-latency processes – from data acquisition to execution – and ensures consistently high image quality.

The advantages for you: Efficient, integrated and ready for immediate use

  • Get your productive Vision application up and running quickly

    • Visual configuration via drag-and-drop in iiQWorks
    • Templates for typical applications
    • Guided workflows from setup to start-up
  • Reduced costs and complexity

    • No external IPC hardware required
    • Reduced interfaces and system components
    • Fewer integration and maintenance requirements
  • Robust image processing

    • Precise 2D and 3D object recognition
    • Automatic position determination and gripping point calculation
    • Reliable even with varying components and lighting conditions
  • End-to-end system from engineering to operation

    • Seamless integration into iiQWorks and robot controller
    • Standardized workflow from configuration to deployment
    • Centralized management and monitoring via web-UI

Video: AI-based image processing in practice

Industrial image processing supports the automation of complex processes, increases efficiency, enables quality assurance, and provides a solid foundation for process-critical decision-making – for precise, reproducible, and scalable robot applications.

Typical application areas for intelligent, robot-assisted image processing systems


3D bin picking

Reliable removal of unsorted parts

  • Creates and processes 3D point clouds for object recognition
  • Precisely locates objects and derives gripper points from CAD data or trained logic
  • Automatically calculates collision-free and stable gripping strategies

2D and 3D machine vision

Automatic loading and unloading of machines
  • Detects workpieces and their position in front of and inside the machine
  • Enables automatic handling without a precisely defined position
  • Ensures stable loading and unloading processes

3D depalletizing

Automated unloading of pallets
  • Detects positions, positions and alignment of products
  • Dynamically adapts the gripping strategy to different stack configurations
  • Ensures stable workflows even in the case of varying patterns

2D and 3D conveyor tracking

Precise gripping on the conveyor
  • Detects moving objects in real time
  • Synchronizes the robot motion with the conveyor speed
  • Continuously calculates precise positions for gripping while in motion

2D and 3D positioning and guiding

Precise positioning of components
  • Detects parts in 2D or 3D and determines exact coordinates
  • Guides the robot to the end point with exact coordinates in real time
  • Automatically compensates for position deviations
  • Reproducible processes

Optimal integration into systems

Seamless collaboration with industrial robots
  • Supports both 2D precision tasks and complex 3D handling scenarios
  • Enables collision-free path planning
  • Reduces interfaces through integrated architecture and increases system stability

Start your Vision project

Industrial image processing tailored to your company’s needs: Configure iiQKA.AI Vision specifically for your application in my.KUKA – including selecting the right cameras and lenses. Alternatively, KUKA offers support from the feasibility study through to the stable operation of your application.