Select your location:

Location

AI-powered industrial machine vision with iiQKA.AI Vision for robotics, object detection, and quality inspection

iiQKA.AI Vision: Industrial image processing for robots

iiQKA.AI Vision is an integrated machine vision software for manufacturing and robotics that combines 2D and 3D vision, AI-powered image processing, and robot integration in a single solution. With intuitive drag-and-drop engineering in iiQWorks, users can quickly configure machine vision tasks for robotic automation. Running directly on the robot controller, the platform reduces system complexity, minimizes hardware requirements, and enables low-latency processing for scalable automation. 


2D and 3D vision with AI-based object detection and localization

The software detects, classifies, and locates components in 2D and 3D. It can process image data or point clouds for tasks involving complex geometries, disorganized components, and changing environmental conditions. Results can include the position, orientation, and gripping information required for handling.

Processing takes place on the KUKA AI Extension Platform, an integrated computing unit based on NVIDIA technology. Image-processing and AI algorithms run directly within the controller, eliminating the need for an external PC and reducing interfaces between the vision system and robot. This avoids the need for an external PC for the integrated processing function andreduces the number of interfaces within the overall system.

Key benefits: Efficient, integrated and ready for immediate use

  • Accelerate machine vision deployment for robotics

    • Visual configuration via drag-and-drop in iiQWorks
    • Templates for typical applications
    • Guided workflows from setup to start-up
    • Engineering without traditional programming
  • Reduce hardware costs and system complexity

    • No external IPC hardware required
    • Integrated processing on the robot controller
    • Fewer interfaces and system components
    • Lower integration and maintenance effort
  • Reliable 2D and 3D machine vision performance

    • High accuracy in object detection and localization
    • Automatic localization and grasp point calculation
    • Reliable even with varying components and lighting conditions
    • Ensures collision-free path planning
  • End-to-end vision workflow from engineering to operation

    • Seamless integration into iiQWorks and robot controller
    • Consistent process from configuration to deployment
    • Centralized management and monitoring via web-UI

AI vision for robotics and industrial image processing

KUKA's machine vision software combines AI-powered image processing, robot vision, and robot integration in a single solution. With 2D and 3D vision, the software enables vision-guided robotics by providing the position, orientation, and visual information required for precise robot motion and handling.

Machine vision applications in manufacturing


3D bin picking

  • Creates and processes 3D point clouds for object recognition
  • Precisely locates objects and derives gripper points from CAD data or trained logic
  • Automatically calculates collision-free and stable gripping strategies

2D and 3D machine vision

  • Detects workpieces and determines their position in and around the machine
  • Enables reliable handling even when parts are not precisely positioned
  • Ensures stable loading and unloading processes

3D depalletizing

  • Detects positions and orientation of products
  • Dynamically adapts the gripping strategy to different stack configurations
  • Ensures stable workflows even in the case of varying patterns

2D and 3D conveyor tracking

  • Detects moving objects in real time
  • Synchronizes the robot motion with the conveyor speed
  • Continuously calculates precise positions for gripping while in motion

2D and 3D positioning for vision-guided robotics

  • Detects parts and determines their exact position
  • Guides the robot to the target position in real time
  • Automatically compensates for deviations
  • Ensures reproducible processes

Inspection and quality control

  • Automatically detects surface features, colors, labels, barcodes, and text
  • Performs presence/absence verification and quality control tasks
  • Helps improve inspection consistency through precise image processing

Start your vision project

Configure iiQKA.AI Vision for your requirements, select suitable cameras and lenses in the KUKA Shop, and get support from feasibility through to stable operation.