KR QUANTEC  pro

The KR QUANTEC pro has been optimized to work with payloads between 90 and 120 kilograms. It is compact, powerful and extremely precise – that opens up the possibility of new, innovative cell concepts for Industrie 4.0.

With its significant reach, the KR QUANTEC pro rounds off the entry-level series of industrial robots in the high payload range. Its slender wrist and the reduced interference contour allow for extremely high precision and speed. As a result, it is perfectly suited to spot welding, soldering and handling tasks.

90 - 120 Payload [kg]

2496 - 2696 Reach [mm]

Advantages


Maximum planning reliability

The KR QUANTEC pro paves the way for compact cell concepts in the high payload range. Each model in the KR QUANTEC series is founded on a compact base frame with an almost identical hole pattern.

Swift in confined spaces

The KR QUANTEC pro is also outstandingly precise in confined spaces – even where floor space is limited. The reduced interference contours and the small wrist provide improved reachability.

Optimized for strong performance

The KR QUANTEC pro has been designed specifically to work with payloads between 90 and 120 kilograms. This allows it to achieve maximum power density with low investment costs.

Low on maintenance and extremely precise

The KR QUANTEC pro reduces your maintenance costs and requirements to a minimum. Its stiffness helps you to achieve a particularly high level of precision.

The KR QUANTEC pro in operation at Schneider Maschinenbau

The KR QUANTEC pro collaborating with the KR 30 in an automated bending process.

KR QUANTEC  pro data overview

KR 120 R2500 pro KR 90 R2700 pro
Category
High Payloads (80-300 kg)
High Payloads (80-300 kg)
Construction type
Standard
Standard
Extension 1
Standard
Standard
Extension 2
Standard
Standard
Version environment
Standard
Standard
Ausführung Umgebung, Erweiterung
Standard
Standard
Payload
120 kg
90 kg
Total load
170 kg
140 kg
Maximum reach
2496 mm
2696 mm
Number of controlled axes
6
6
Position repeatability
±0.06 mm
±0.06 mm
[Not set: General Label Domain:Product/ProductDataTableWeightRowLabel]
1049 kg
1058 kg
Mounting positions
Floor
Floor
Ambient temperature
10 °C to + 55 °C
10 °C to + 55 °C
Controller
KR C4
KR C4
Protection class
IP 65
IP 65
Protection class inline wrist
IP 65
IP 65
Downloadcenter
n/a
n/a

We use cookies to offer you the best service online, as well. More under Privacy Policy.

okay